??
Wybór modelu CAD
EP015R-R6+BAC
HELP_VARIABLE
Manufacturer name
Belimo
Manufacturer order number
Preview
Description text
Nominal dimension
nominal pressure
16
kvs value
m³/h
Product description
Valve assembly type
Six-way control valve assemblies
max. operating pressure(working pressure) ps
16.000 bar
max. operating temperature
120 °C
permitted media
Wasser mit Glykol bis max. 50% vol.
Manual adjustment on the valve available
No
max. Glykolanteil des Mediums
50 %
Body types
6-drog.
Body connection variants
female thread
Body material
Mosiądz
Surface
nickel-plated
Sheet number of the guidelines
2
Level of Geometry
Nominal size DN
Preview - Generation
Podgląd
3D
2D

Embedded user actions