??
Choix du modèle CAO
22HL-10
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
22HL-10
Preview
Level of Geometry
Description text
Commutateur de fuite active, Commutateur, Réinit. automatique
Mounting types for sensors
Integration (e.g. tube, duct, instrument or thermowell)
Installation position
Freely selectable
min. Mediumstemperatur (im Betrieb)
-20 °C
Max. fluid temperature (in operation)
70 °C
Max. ambient humidity (in operation)
95.000 % rF
Aperçus & Génération 3D
Aperçu
3D
Characteristics Graph
2D

Embedded user actions