??
Селекция на CAD модел
JRCA-BAC-S2-T.
HELP_VARIABLE
Manufacturer name
Belimo
Preview
Manufacturer’s reference number
Description/supplementary text for the order number
Control
Mechanical transmission
rotary
Actuator connection
interlocking
Shaft holder
interlocking
Applications
Air
Product description
nominal/operating voltage
24 V
type of nominal/operating voltage
AC/DC
min. Betriebsspannung (unterer Funktionsgrenze)
19.2 V
max. Betriebsspannung (oberer Funktionsgrenze)
264.0 V
nominal frequency (according to DIN EN 50160)
50/60 Hz
power consumption AC (in operation)
20.0 VA
max. power consumption AC (at rest)
7.0 VA
power consumption DC (in operation)
20.0 W
max. Leistungsaufnahme DC(Ruhe)
7.0 W
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
max. ambient temperature
-30 °C
Min. ambient temperature
50 °C
allowable ambient humidity (in operation)
100 % rF
Permissible condensation
Ja
pollution degree
Pollution degree 3
Degree of protection
IP66/67
protection class
I
sound power level
60 dB(A)
mass (net)
3.700 kg
Sheet number of the guideline
24
Preview - Generation
Преглед
3D
Characteristics Graph
2D

Embedded user actions