{belimo/05_retrofit/hubantriebe/avk2020a-re.prj},{NB=AVK24A-3-RE(0)},{SA810ID03=AVK24A-3-RE},{SA700ID07=19.2},{SA700ID08=28.8},{SA700ID11=4.5},{SA700ID13=2.0},{SA700ID15=4.5},{SA700ID17=2.0},{SA700ID18=0.0},{SA700ID19=0.0},{SA700ID24=50},{SA700ID25=0},{SA700ID26=95},{SA700ID31=60},{SA700ID32=6.400},{SA450ID03=0.000},{SA700ID007=0.0},{SA700ID008=0.0},{SA700ID12=9.00},{SA700ID16=MIN},{SA700ID05_=1},{SA700ID06_=1},{SA700ID09_=3},{SA700ID27_=0},{SA700ID28_=3},{SA700ID37_=0},{SA010ID04=Belimo},{PREVIEW=../../png/pic_eu_avk24a_3_re_4c.png},{SA810ID10=Hubantrieb mit Notstellfunktion (RetroFIT+) NC / NO, 2000 N, AC 24 V, 3-Punkt, 150 s, Hub 32 mm, IP54, Klemmen},{SA200ID03=3-Punkt (Auf/Stopp/Zu)},{SA300ID03=Hub},{LODLEVEL=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
AVK24A-3-RE(0)
HELP_VARIABLE
Manufacturer name
Belimo
Preview
Level of geometry
Low
High
Low
High
Order number / Reference number
AVK24A-3-RE
AVK24A-3-RE
Description text
Globe valve actuator fail-safe (RetroFIT+) NC / NO, 2000 N, AC 24 V, 3-point, 150 s, Stroke 32 mm, IP54, Terminals
Globe valve actuator fail-safe (RetroFIT+) NC / NO, 2000 N, AC 24 V, 3-point, 150 s, Stroke 32 mm, IP54, Terminals
Control
3-point (open/stop/close)
3-point (open/stop/close)
Mechanical power transmission
Stroke
Actuator connection
interlocking
Shaft holder
interlocking
Application filed
Wasser
Product description
AVK24A-3-RE, Globe valve actuator fail-safe (RetroFIT+), 2000 N, IP54
AVK24A-3-RE, Globe valve actuator fail-safe (RetroFIT+), 2000 N, IP54
Nominal/operating voltage
24
24
V
Type of nominal/operating voltage
AC
AC
min. Betriebsspannung (unterer Funktionsgrenze)
19.2
19.2
V
max. Betriebsspannung (oberer Funktionsgrenze)
28.8
28.8
V
Nominal frequency (according to DIN EN 50160)
50/60
Hz
Power consumption AC (in operation)
4.5
4.5
VA
max. power consumption AC (at rest)
2.0
2.0
VA
Power consumption AC (in operation)
4.5
4.5
W
max. Leistungsaufnahme DC(Ruhe)
2.0
2.0
W
Switch-on current
0.0
A
Switch-on current duration regarding switch-on current field
0.0
ms
max. ambient temperature
50
°C
Min. ambient temperature
0
°C
Permitted ambient humidity (in operation)
95
% rF
Permissible condensation
No
Pollution degree
Pollution degree 3
Degree of protection
IP54
Protection class
III, Sicherheitskleinspannung (SELV)
III, Sicherheitskleinspannung (SELV)
sound power level
60
dB(A)
mass (net)
6.400
6.400
kg
Sheet number of the guideline
24
미리보기 - 생성
프리뷰
CAD 파일 생성
3D
Characteristics Graph
2D
내장 된 사용자 작업