Choix du modèle CAO
01DT-5AH
PDM Article ID
303966
Label
01DT-5AH
Level of Detail
High
Low
Name of Step
AKF10+ PT1000 150.06.stp
length
50
ExternalKey
01DT-5AH
StateID
Products - Maintenance
Power source UL
Class 2 Supply
Degree of protection IEC/EN
IP65
Degree of protection NEMA/UL
NEMA 4X
Quality Standard
ISO 9001
UL 2043 Compliant
Suitable for use in air plenums per Section 300.22(C) of the NEC and Section 602 of the IMC
Ambient humidity
Max. 95% RH, non-condensing
Ambient temperature
-30...120°F [-35...50°C]
Aperçus & Génération 3D
Aperçu
3D
2D

Embedded user actions