CAD model selection
AFBUP-S-X1
Level of Detail
High
Low
Product Group
0
Label
AFBUP-S-X1
Voltage AC/DC
AC 24...240 V / DC 24...125 V
Power Consumption (Running)
7 W
Power Consumption (Holding)
3.5 W
Power Consumption For Wire Sizing
18 VA
Torque
Force
Control Type
On/Off
Direction Of Motion Motor
selectable by ccw/cw mounting
Manual Override
5 mm hex crank (3/16" Allen), supplied
Stroke
Angle of Rotation
95°
Running Time (Motor)
75 s / 90°
Running Time (Fail-Safe)
<20 s
Protection Category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-22...122°F [-30...50°C]
Non Fail-Safe Actuators
Outdoor Procted Actuators
Quick Running Actuators
Linear Actuators
Fire & Smoke Actuators
Airflow Measurement and Control
Accessories
Dummy
Preview - Generation
Preview
3D
2D

Embedded user actions