??
CAD model selection
EV080F+KBAC
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
Preview
Level of geometry
Description text
Nominal size
Nominal pressure PN
16
kvs value
m³/h
Valve assembly type
pressure-independent control valve (dynamic flow rate/volume flow regulator, pressure-balanced control valve, volume flow and temperature regulator) a)(A dynamic volume flow regulator maintains a constant flow rate regardless of the applied pressure differential.)
Product description
max. operating temperature
120 °C
max. operating pressure
16 bar
Permitted media
Wasser mit Glykol bis max. 50% vol.
Manual override on the valve available
No
max. Glykolanteil des Mediums
50
Body types
2-way
Body connection variants
Flange
Body material
Grey iron
Surface
Protective coating
Sheet number of the guideline
2
Preview - Generation
Preview
3D
Characteristics Graph
2D

Embedded user actions