??
CAD Model seçimi
UH230Y-L.1
HELP_VARIABLE
Manufacturer name
Belimo
Preview
Order number / Reference number
Description/supplementary text for the order number
Control
Mechanical transmission
Stroke
Actuator connection
frictional
Shaft holder
Gear rod
Applications
Hava
Product description
nominal/operating voltage
V
type of nominal/operating voltage
min. Betriebsspannung (unterer Funktionsgrenze)
V
max. Betriebsspannung (oberer Funktionsgrenze)
V
nominal frequency (according to DIN EN 50160)
50/60 Hz
power consumption AC (in operation)
VA
max. power consumption AC (at rest)
VA
power consumption DC (in operation)
W
max. Leistungsaufnahme DC(Ruhe)
W
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
max. ambient temperature
50 °C
Min. ambient temperature
-30 °C
allowable ambient humidity (in operation)
95 % rF
Permissible condensation
no
pollution degree
Pollution degree 2
Degree of protection
IP20
protection class
sound power level
35 dB(A)
mass (net)
0.160 kg
Sheet number of the guidelines
24
Preview - Generation
Öngörünüm
3D
Characteristics Graph
2D

Embedded user actions