??
CAD model selection
EP015R2+BAC
HELP_VARIABLE
Manufacturer name
Belimo
Manufacturer order number
Preview
Level of Geometry
Description text
Nominal dimension
Nominal pressure PN
25
kvs value
m³/h
Product description
max. operating temperature
120 °C
max. operating pressure(working pressure) ps
16.000 bar
permitted media
Wasser mit Glykol bis max. 60% vol.
Manual adjustment on the valve available
No
max. Glykolanteil des Mediums
60 %
Body types
2-way
Body connection variants
Body material
Brass
Surface
Sheet number of the guideline
2
Preview - Generation
Preview
3D
2D

Embedded user actions