{belimo_usa/epiv_evn4/ev_ep_asmtab.prj},{NB=EV050+ARX-E N4__1},{ARTNR=EV050+ARX-E N4},{LABEL=EV050+ARX-E N4},{VER=1},{STEP=ALL NEMA4 DN15 AM.stp},{DN=15},{LOD=1.000},{ISD1=15},{ISD2=8},{PARTS=},{VALVESIZE=},{FLOWPATTERN=},{CV=MIN},{FLOW=},{ANSICLASS=},{FLUID=},{BPRATING=},{FLOWCHAR=},{ENDFITTING=},{VALVETRIM=},{VOLTAGE=},{PWRCONSUMPTRUN=},{PWRCONSUMPTHOLD=},{PWRCONSWIRESIZE=},{CONNECTETHNET=},{TORQUE=},{FORCE=},{CONTROLTYPE=},{DIRECTMOTMOTOR=},{DIRECTROTATION=},{MANUALOVRRIDE=},{STROKE=},{ANGLEROTATION=},{RUNTIMEMOTOR=},{RUNTIMEFAIL=},{PROTECTIONCAT=},{NEMA=},{ENCLOSURETYPE=},{AMBIENTTEMP=},{PPATH=ev_ep_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
EV050+ARX-E N4
HELP_VARIABLE
Label
EV050+ARX-E N4
EV050+ARX-E N4
Level Of Detail
High
Low
High
Low
Valve Size
Flow Pattern
Cv
Flow
ANSI Class
Fluid
Body Pressure Rating
Flow Characteristic
End Fitting
Valve Trim
Voltage AC/DC
Power Consumption (Running)
Power Consumption (Holding)
Power Consumption For Wire Sizing
Connection Ethernet
Torque
Force
Control Type
Direction Of Motion Motor
Direction of Rotation (Fail-Safe)
Manual Override
Stroke
Angle of Rotation
Running Time (Motor)
Running Time (Fail-Safe)
Protection Category
Degree Of Protection NEMA
Enclosure Type
Ambient Temperature
Preview - Generation
預覽
生成CAD模型
3D
2D
Embedded user actions