??
CAD模型选择
F6100VIC+DRCX24-3-T
HELP_VARIABLE
Label
Level of Detail
STP
Valve Size
Flow Pattern
2-way
Cv
Flow
ANSI Class
Fluid
chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class Grooved AWWA, 300 psi
Flow Characteristic
modified equal percentage
End Fitting
Grooved
Valve Trim
Voltage AC/DC
Power Consumption (Running)
Power Consumption (Holding)
Power Consumption For Wire Sizing
Connection Ethernet
Torque
Force
Control Type
Direction Of Motion Motor
Direction of Rotation (Fail-Safe)
Manual Override
Stroke
Angle of Rotation
Running Time (Motor)
Running Time (Fail-Safe)
Protection Category
Degree Of Protection NEMA
Enclosure Type
Ambient Temperature
Preview - Generation
预览
3D
2D

Embedded user actions