CAD model selection
G215B-C+LVB24-3
PDMA
316687
Level of Detail
High
Low
DELTAPS
250PSI
VACCESSORY
NA
FORCETORQUE
500N
Label
G215B-C+LVB24-3
Valve Size
0.5" [15]
Flow Pattern
2-way
Cv
0.400
ANSI Class
Fluid
chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
ANSI Class 250, up to 400 psi below 150°F
Flow Characteristic
modified equal percentage
End Fitting
Internal thread
Valve Trim
Bronze
Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
1 W
Power Consumption (Holding)
0.5 W
Power Consumption For Wire Sizing
1 VA
Torque
Force
500 N [115 lbf]
Control Type
Floating/3-point
Direction Of Motion Motor
selectable with switch 0/1
Manual Override
4 mm hex crank (shipped w/actuator)
Stroke
"0.75"" [19 mm]"
Angle of Rotation
Running Time (Motor)
90 s /
Running Time (Fail-Safe)
Protection Category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-22...122°F [-30...50°C]
Preview - Generation
Preview
3D
2D

Embedded user actions