??
CAD model selection
RV24A-MF-RE(0)
HELP_VARIABLE
Manufacturer name
Belimo
Preview
Level of geometry
Order number / Reference number
RV24A-MF-RE
Description text
Globe valve actuator (RetroFIT+), 4500 N, AC/DC 24 V, MFT, 2...10 V, 150 s (90...150 s), Stroke 50 mm, IP54
Control
continuous
Mechanical power transmission
Stroke
Actuator connection
interlocking
Shaft holder
interlocking
Application filed
Wasser
Product description
RV24A-MF-RE, Globe valve actuator (RetroFIT+), 4500 N, IP54
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
min. Betriebsspannung (unterer Funktionsgrenze)
19.2 V
max. Betriebsspannung (oberer Funktionsgrenze)
28.8 V
Nominal frequency (according to DIN EN 50160)
50/60 Hz
Power consumption AC (in operation)
6.0 VA
max. power consumption AC (at rest)
1.5 VA
Power consumption AC (in operation)
6.0 W
max. Leistungsaufnahme DC(Ruhe)
1.5 W
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
max. ambient temperature
50 °C
Min. ambient temperature
0 °C
Permitted ambient humidity (in operation)
95 % rF
Permissible condensation
No
Pollution degree
Pollution degree 3
Degree of protection
IP54
Protection class
III, Sicherheitskleinspannung (SELV)
sound power level
56 dB(A)
mass (net)
5.600 kg
Sheet number of the guideline
24
Preview - Generation
Preview
3D
Characteristics Graph
2D

Embedded user actions