??
CAD model selection
LH24A-MP300-TP(0)
HELP_VARIABLE
Manufacturer name
Belimo
Preview
Level of geometry
Order number / Reference number
Description text
Control
Modulating / communicative
Mechanical power transmission
linear (e.g. with rack and pinion)
Actuator connection
interlocking
Shaft holder
Gear rod
Application filed
Air
Product description
nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
min. Betriebsspannung (unterer Funktionsgrenze)
19.2 V
max. Betriebsspannung (oberer Funktionsgrenze)
28.8 V
nominal frequency (according to DIN EN 50160)
50/60 Hz
power consumption AC (in operation)
2.5 VA
max. power consumption AC (at rest)
1.2 VA
power consumption DC (in operation)
2.5 W
max. Leistungsaufnahme DC(Ruhe)
1.2 W
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
max. ambient temperature
50 °C
Min. ambient temperature
-30 °C
allowable ambient humidity (in operation)
95 % rF
Permissible condensation
No
Pollution degree
Pollution degree 3
Degree of protection
IP54
protection class
III, Sicherheitskleinspannung (SELV)
sound power level
45 dB(A)
mass (net)
kg
Sheet number of the guideline
24
Preview - Generation
Preview
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions