CAD model selection
PRCA-S2-T(1)
Manufacturer name
Belimo
Preview
Level of geometry
high
low
Manufacturer’s reference number
PRCA-S2-T
Product description
PRCA-S2-T, Rotary actuator, 160 Nm, IP66/67
Nominal/operating voltage
240 V
Power consumption AC (in operation)
20.0 VA
Type of nominal/operating voltage
AC/DC
min. Betriebsspannung (unterer Funktionsgrenze)
19.2 V
max. Betriebsspannung (oberer Funktionsgrenze)
264.0 V
Nominal frequency (according to DIN EN 50160)
50/60 Hz
Control
3-point (open/stop)
Actuator connection
interlocking
Mechanical power transmission
rotary
Shaft holder
interlocking
Applications
Wasser
max. power consumption AC (in starting state)
20.00 VA
max. power consumption AC (at rest)
6.0 VA
power consumption DC (in operation)
20.0 W
max. Leistungsaufnahme DC(Ruhe)
6.0 W
Permissible condensation
No
pollution degree
Pollution degree 3
Degree of protection
IP66/67
Protection class
I, Schutzerde (PE)
sound power level
68 dB(A)
mass (net)
5.000
kg
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
max. ambient temperature
50 °C
Min. ambient temperature
-30 °C
Permitted ambient humidity (in operation)
100 % rF
Description text
Rotary actuator, 160 Nm, AC 24...240 V / DC 24...125 V, Open/close, 3-point, 35 s, 2x SPDT, IP66/67, F07 (F05/F10 only with accessory), Terminals
Sheet number of the guideline
24
Preview - Generation
Preview
3D
Characteristics Graph
2D

Embedded user actions