{belimo/02_ventile/ventilantriebe/tr2020.prj},{NB=TR24 (0)},{SA810ID03=TR24},{LOD=MIN},{SA700ID07=19.2},{SA700ID08=28.8},{SA700ID11=0.5},{SA700ID13=0.0},{SA700ID15=0.5},{SA700ID17=0.0},{SA700ID18=0.0},{SA700ID19=0.0},{SA700ID24=50},{SA700ID25=-7},{SA700ID26=95},{SA700ID31=35},{SA700ID32=0.260},{SA450ID03=0.000},{SA700ID007=21.6},{SA700ID008=28.8},{SA700ID12=0.50},{SA700ID16=0.50},{SA700ID05_=1},{SA700ID06_=3},{SA700ID09_=3},{SA700ID27_=0},{SA700ID28_=3},{SA700ID37_=0},{SA010ID04=Belimo},{PREVIEW=../../png/pic_eu_tr24_01_4c.png},{SA810ID10=Drehantrieb, 2 Nm, AC/DC 24 V, Auf/Zu, 3-Punkt, 100 s, IP40},{SA200ID03=Auf-Zu / 3-Punkt},{SA300ID03=Dreh},{SA350ID03=Formschlüssig},{SA400ID03=Formschluss},{SA500ID03=Wasser},{LODLEVEL=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
TR24(0)
HELP_VARIABLE
Manufacturer name
Belimo
Preview
Level of geometry
Low
High
Low
High
Order number / Reference number
TR24
TR24
Description text
Rotary actuator, 2 Nm, AC/DC 24 V, Open/close, 3-point, 100 s, IP40
Rotary actuator, 2 Nm, AC/DC 24 V, Open/close, 3-point, 100 s, IP40
Control
3-point (open/stop)
3-point (open/stop)
Mechanical power transmission
rotary
Actuator connection
interlocking
Shaft holder
interlocking
Application filed
Water
Product description
TR24, Rotary actuator, 2 Nm, IP40
TR24, Rotary actuator, 2 Nm, IP40
Nominal/operating voltage
24
24
V
Type of nominal/operating voltage
AC/DC
AC/DC
min. Betriebsspannung (unterer Funktionsgrenze)
19.2
19.2
V
max. Betriebsspannung (oberer Funktionsgrenze)
28.8
28.8
V
Nominal frequency (according to DIN EN 50160)
50/60
50/60
Hz
Power consumption AC (in operation)
0.5
0.5
VA
max. power consumption AC (at rest)
0.0
VA
Power consumption AC (in operation)
0.5
0.5
W
max. Leistungsaufnahme DC(Ruhe)
0.0
W
Switch-on current
0.0
A
Switch-on current duration regarding switch-on current field
0.0
ms
max. ambient temperature
50
°C
Min. ambient temperature
-7
°C
Permitted ambient humidity (in operation)
95
% rF
Permissible condensation
No
Pollution degree
Pollution degree 3
Degree of protection
IP40
Protection class
III, Sicherheitskleinspannung (SELV)
III, Sicherheitskleinspannung (SELV)
sound power level
35
35
dB(A)
mass (net)
0.260
0.260
kg
Sheet number of the guideline
24
미리보기 - 생성
프리뷰
CAD 파일 생성
3D
Characteristics Graph
2D
내장 된 사용자 작업