??
Výběr CAD modelu
NKQ24P-1
HELP_VARIABLE
Manufacturer name
Belimo
Preview
Level of geometry
Order number / Reference number
Description text
Control
Mechanical power transmission
rotary
Actuator connection
frictional
Shaft holder
universal/self-centring
Application filed
Air
Product description
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
min. Betriebsspannung (unterer Funktionsgrenze)
19.2 V
max. Betriebsspannung (oberer Funktionsgrenze)
28.8 V
Nominal frequency (according to DIN EN 50160)
50/60 Hz
Power consumption AC (in operation)
11.0 VA
max. power consumption AC (at rest)
3.0 VA
Power consumption AC (in operation)
11.0 W
max. Leistungsaufnahme DC(Ruhe)
3.0 W
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
max. ambient temperature
50 °C
Min. ambient temperature
-30 °C
Permitted ambient humidity (in operation)
100 % rF
Permissible condensation
No
Pollution degree
Verschmutzungsgrad 4
Degree of protection
IP66/67
Protection class
III, Sicherheitskleinspannung (SELV)
sound power level
60 dB(A)
mass (net)
1.900 kg
Sheet number of the guideline
24
Preview - Generation
Náhled
3D
Characteristics Graph
2D

Embedded user actions