CAD model selection
    BELIMO EMEA Actuator
    3/4/26
    BELIMO EMEA Drehantrieb (ZoneTight), 1 Nm, IP40
    3/4/26
    BELIMO EMEA Drehantrieb mit Notstellfunktion, 4 Nm, IP54
    3/9/26
    BELIMO EMEA Drehantrieb, 20 Nm, IP40
    3/4/26
    BELIMO EMEA Drehantrieb, 20 Nm, IP54
    3/4/26
    BELIMO EMEA Drehantrieb, 5 Nm, IP40
    3/4/26
    BELIMO EMEA Drehantrieb, 5 Nm, IP54
    3/9/26
    BELIMO EMEA Drehantrieb, max. 450 Nm, IP66/67
    3/4/26
    BELIMO EMEA Drehantrieb, max. 700 Nm, IP66/67
    3/4/26
    BELIMO EMEA Globe valve actuator fail-safe, 1000 N, IP54
    3/4/26
    BELIMO EMEA Globe valve actuator fail-safe, 2000 N, IP54
    3/4/26
    BELIMO EMEA Globe valve actuator, 1000 N, IP54
    3/4/26
    BELIMO EMEA Globe valve actuator, 1500 N, IP54
    3/4/26
    BELIMO EMEA Globe valve actuator, 2500 N, IP54
    3/4/26
    BELIMO EMEA Globe valve actuator, 4500 N, IP54
    3/4/26
    BELIMO EMEA Globe valve actuator, 500 N, IP54
    3/4/26
    BELIMO EMEA Large stroke actuator, 12000 N, IP65
    3/4/26
    BELIMO EMEA Lever for fbutterfly valves
    3/4/26
    BELIMO EMEA Rotary actuator (RobustLine), 20 Nm, IP66/67
    3/4/26
    BELIMO EMEA Rotary actuator fail-safe (ZoneTight), 1 Nm, IP40
    3/4/26
    BELIMO EMEA Rotary actuator fail-safe, 10 Nm, IP54
    3/4/26
    BELIMO EMEA Rotary actuator fail-safe, 160 Nm, IP66/67
    3/4/26
    BELIMO EMEA Rotary actuator fail-safe, 2.5 Nm, IP42
    3/4/26
    BELIMO EMEA Rotary actuator fail-safe, 20 Nm, IP54
    3/4/26
    BELIMO EMEA Rotary actuator fail-safe, 4 Nm, IP54
    3/4/26
    BELIMO EMEA Rotary actuator fail-safe, 40 Nm, IP54
    3/4/26
    BELIMO EMEA Rotary actuator fail-safe, 5 Nm, IP54
    3/4/26
    BELIMO EMEA Rotary actuator fail-safe, Max. 90 Nm, IP54
    3/4/26
    BELIMO EMEA Rotary actuator for ball valves, IP40
    3/4/26
    BELIMO EMEA Rotary actuator, 10 Nm, IP54
    3/4/26
    BELIMO EMEA Rotary actuator, 160 Nm, IP66/67
    3/4/26
    BELIMO EMEA Rotary actuator, 2 Nm, IP40
    3/4/26
    BELIMO EMEA Rotary actuator, 2 Nm, IP54
    3/4/26
    BELIMO EMEA Rotary actuator, 40 Nm, IP54
    3/4/26
    BELIMO EMEA Rotary actuator, 40 Nm, IP66/67
    3/4/26
    BELIMO EMEA Rotary actuator, 5 Nm, IP40
    3/4/26
    BELIMO EMEA Rotary actuator, 90 Nm, IP66/67
    3/4/26
    BELIMO EMEA Rotary actuator, IP67
    3/4/26
    BELIMO EMEA Rotary actuator, Max. 90 Nm, IP54
    3/4/26
    BELIMO EMEA Rotary actuator, Max. 90 Nm, IP66/67
    3/4/26
    BELIMO EMEA Very fast running rotary actuator, 16 Nm, IP54
    3/4/26
    BELIMO EMEA Very fast running rotary actuator, 4 Nm, IP54
    3/4/26
    BELIMO EMEA Very fast running rotary actuator, 8 Nm, IP54
    3/4/26
  • powered by
    3Dfindit
    The visual search engine for 3D CAD, CAE and BIM models