CAD model selection
Z2050Q-J+CQB24-SR-L
PDM Article ID
281240
Level of Detail
High
Low
Label
Z2050Q-J+CQB24-SR-L
Valve Size
0.5" [15]
Flow Pattern
2-way
Cv
5.900
Flow
ANSI Class
Fluid
chilled or hot water, up to 60% glycol
Body Pressure Rating
360 psi
Flow Characteristic
equal percentage
End Fitting
Internal thread
Valve Trim
Chrome plated brass
Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
0.3 W
Power Consumption (Holding)
0.3 W
Power Consumption For Wire Sizing
1 VA
Connection Ethernet
Torque
Force
Control Type
DC 2...10 V
Direction Of Motion Motor
Direction of Rotation (Fail-Safe)
Manual Override
Stroke
Angle of Rotation
90°
Running Time (Motor)
75 s / 90°
Running Time (Fail-Safe)
Protection Category
IP40
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
35...104°F [2...40°C]
Preview - Generation
Preview
3D
2D

Embedded user actions