??
CAD model selection
Z2050QS-F
PIPING
HELP_VARIABLE
PDM Article ID
307650
Label
Z2050QS-F
Level of Detail
Valve Size
0.5" [15]
Flow Pattern
2-way
Cv
1.200
Flow
ANSI Class
Fluid
chilled or hot water, up to 60% glycol
Body Pressure Rating
360 psi
Flow Characteristic
equal percentage
End Fitting
Sweat
Valve Trim
Chrome plated brass
Preview - Generation
Preview
3D
2D

Embedded user actions